Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

31.5 dBi Active GPS/BeiDou Magnet Mount Antenna RHCP 1561/1575 MHz, RG174 SMA Male IPX6

SKU: FMANGPS1014
Pricing
QUANTITYPRICE
1-24$34.65
25-49$32.92
50-99$31.19
100-249$29.80
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 95
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeGPS Active
Design TypeStandard
Band TypeSingle
PolarizationRHCP
Number of Ports1
Minimum Frequency1.559 GHz
Maximum Frequency1.577 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain31.5 dBi
Description

31.5 dBi Active GPS/BeiDou Magnet Mount Antenna RHCP 1561/1575 MHz, RG174 SMA Male IPX6

Fairview Microwave's Active GNSS Antenna FMANGPS1014 is Right Hand Circular Polarized with an integrated Neodymium Rare Earth Magnet for a secure mount. The FMANGPS1014 is an active GPS L1 and BDS B1 band antenna with 31.5 dBi Gain. These Magnet Mount active GNSS antenna units are ideally suited for use on vehicles where low profile, low drag, non-penetrating style antennas are needed.

Our GNSS antenna specialists are ready and available to answer any questions you may have on the FMANGPS1014. This high quality SMA male antenna meets GPS L1 and BDS B1 requirements by operating in the 1559 MHz to 1577 MHz frequency range.

The FMANGPS1014 GNSS antenna series from Fairview Microwave are designed for mobile, vehicle, or fleet servies to receive GNSS signals from satellite constellations to triangulate geolocations for navigation, tracking, and surveying.