To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

GR874 to BNC Adapters

GR874 to BNC Adapters RF Coaxial

Fairview Microwave GR874 to BNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as to Bayonet Neill–Concelman adapter series. GR874 to BNC adapter products are regularly in stock. This GR874 BNC adapter series can be reversed to become BNC to GR874 adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our GR874 BNC adapter 50 Ohm. GR874 to BNC adapter category includes 50 Ohm female to 50 Ohm sexless (jack to genderless) gender. 4 GHz GR874 BNC adapter frequency maximums are available. Fairview Microwave coaxial GR874 connector to BNC connector adapter category is a between series design.

The Fairview Microwave website is where to find GR874 to BNC adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. GR874 BNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm GR874 to BNC coaxial adapter product line.

GR874 to BNC adapters for RF coaxial include brass material on interface 1 bodies. GR874 adapter connector 1 body plating example for these products is nickel. Beryllium copper is the GR874 adapter interface 1 contact material used to build these RF components from Fairview Microwave. GR874 connector 1 contact plating material of tri-metal is available, contact us for any updated options. Brass is an example of BNC (interface number 2) body material. BNC connector 2 contact plating material example is tri-metal. BNC to GR874 adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our GR874 to BNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.