To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

Hermetic Seal for 0.012" (0.3mm) Field Replaceable Connector and 0.179" Pin Length

SKU: FM1015-2
Pricing
QUANTITYPRICE
1-24$7.39
25-49$7.02
50-99$6.65
100-249$6.36
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 30
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM1015-2
Datasheet
FM1015-2
3D CAD Model (.step)