Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPDT High Isolation PIN Diode Switch DC to 18 GHz, 65 dB, 27 dBm, 3 dB Loss and SMA

SKU: FMSW5005
Pricing
QUANTITYPRICE
1-4$2,690.89
5-9$2,583.25
10-24$2,475.62
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSW5005
Datasheet
FMSW5005
3D CAD Model (.step)