To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Highpass Cavity Filter with SMA Female Interface from 1 GHz to 13 GHz with a 12 GHz Passband

SKU: FMFL1018
Pricing
QUANTITYPRICE
1-4$1,110.00
5-9$1,065.60
10-24$1,021.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMFL1018
Datasheet
FMFL1018
3D CAD Model (.step)
Key Specifications
Key Specifications.
Min Frequency1 GHz
Max Frequency13 GHz
Maximum Insertion Loss2 dB
Impedance50 Ohm
Maximum Power5 Watts
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Description