To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Amplifier at 5 Watt P1dB Operating From 500 MHz to 2.8 GHz with 37 dB Gain, 52 dBm IP3 and SMA

SKU: SPA-028-37-05-SMA
Pricing
QUANTITYPRICE
1-4$4,740.06
5-9$4,550.46
10-24$4,360.86
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:2
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Key Specifications
Key Specifications.
Frequency, Min500 MHz
Frequency, Max2.8 GHz
Gain, Min36 dB
Gain, Typical37 dB
Gain Flatness4.5 dB
3rd Intercept Point, Typ52 dB
3rd Intercept Point, Min49 dB
Voltage, DC Typ12 Volts
Current, DC Typ1,800 mA
Description

High Power Amplifier at 5 Watt P1dB Operating From 500 MHz to 2.8 GHz with 37 dB Gain, 52 dBm IP3 and SMA

RF power amplifier SPA-028-37-05-SMA from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 5 Watt. Our SMA high power RF amplifier design has a 36 dB minimum gain and 37 dB typical gain.

Fairview RF high power amplifier part number SPA-028-37-05-SMA is rated for a gain flatness of 4.5 dB with a P1dB of 37 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 500 MHz and a maximum of 2.8 GHz. Additional specs on this high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 5 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.