To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Circulator SMA Female with 17 dB Isolation from 4 GHz to 8 GHz Rated to 80 Watts

SKU: FMCR1034
Pricing
QUANTITYPRICE
1-4$365.99
5-9$351.35
10-24$336.71
25-99$322.07
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCR1034
Datasheet
FMCR1034
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Minimum Frequency4 GHz
Maximum Frequency8 GHz
Impedance50 Ohm
Maximum Insertion Loss0.6 dB
Maximum Input Power80 Watts
Minimum Isolation17 dB
Description

High Power Circulator SMA Female with 17 dB Isolation from 4 GHz to 8 GHz Rated to 80 Watts

RF circulator FMCR1034 from Fairview is just part of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave circulator is manufactured with SMA connectors that are female. This 3 port SMA circulator design is rated for a minimum frequency of 4 GHz and a maximum frequency of 8 GHz.

Fairview Microwave SMA RF coaxial circulator part number FMCR1034 has a minimum isolation of 17 dB and a maximum input power of 80 Watts. Additional RF specs for this Fairview Microwave component can be found on the circulator datasheet specifications PDF above.

Our coaxial circulator is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This circulator with SMA connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial circulators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.