Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Limiter, 2.92mm, 20W Peak Power, 10 ns Recovery, 18 dBm Flat Leakage, 18 GHz to 40 GHz

SKU: SML-1840-01-18-K
Pricing
QUANTITYPRICE
1-4$2,279.48
5-9$2,188.30
10-24$2,097.12
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector In Series2.92mm
Connector In GenderFemale
Connector Out Series2.92mm
Connector Out GenderFemale
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Maximum Insertion Loss4 dB
Design TypeHigh Power
Peak Power20 Watt
Leakage (CW)18 dBm
Description

High Power Limiter, 2.92mm, 20W Peak Power, 10 ns Recovery, 18 dBm Flat Leakage, 18 GHz to 40 GHz

Fairview Microwave’s SML-1840-01-18-K is a high power broadband signal limiter that ships same day worldwide. High power limiter SML-1840-01-18-K has 2.92mm female to 2.92mm female type connectors with a compact and rugged, thin-film construction. This 2.92mm series limiter has a maximum peak power of 20W at 1us pulse, 0.1% Duty Cycle and we keep it in-stock constantly. The SML-1840-01-18-K 2.92mm to 2.92mm limiter has a maximum recovery time of 10 ns. This industry-leading 20W high power limiter features a maximum insertion loss of 4 dB.

SML-1840-01-18-K 4 dB limiter with 20W max power, has a minimum operational temperature range of -54 degrees C to a maximum of 85°C. Off-the-shelf online or by phone, we ship these high-quality 2.92mm to 2.92mm limiters with a broadband frequency of 18 GHz – 40 GHz around the globe. Our 20W high power limiter at 1us pulse, 0.1% Duty Cycle has a 10 ns recovery time and is intended for use in applications like microwave radio, VSAT, SATCOM, radar and space systems.

40 GHz 20W high-reliability limiter meets US Department of Defense environmental test methods for vibration of MIL-STD-202F, METHOD 204D COND. B and a humidity of MIL-STD-202F, METHOD 103B COND. B. Fairview Microwave’s high power 10 ns RF limiter has an average input power of 1 and a military grade package design. Contact Fairview Microwave’s expert technical support for assistance with SML-1840-01-18-K high power 85°C broadband limiter. Download our 20W high power SML-1840-01-18-K PDF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your 2.92mm female to 2.92mm female power limiter will be exact to spec.

Fairview Microwave was founded in 1992 and has since become reputable suppliers for 18 (GHz) – 40 (GHz) high power 4 insertion loss limiters and electronic components. Limiter SML-1840-01-18-K by Fairview Microwave has a max leakage of 18 dBm and is just one of more than 1 million RF, microwave and limiter parts we stock. This 2.92mm female to female 1W average power limiter is ready to buy and can be shipped worldwide. Order your high power 20W limiter online today; there is no MOQ (minimum order quantity) and we provide same-day shipping.