To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Limiter, SMA, 100W Peak Power, 12 ns Recovery, 15 dBm Flat Leakage, 6 GHz to 18 GHz

SKU: SML-0618-10-15-SMA
Pricing
QUANTITYPRICE
1-4$3,280.00
5-9$3,148.80
10-24$3,017.60
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SML-0618-10-15-SMA
Datasheet
SML-0618-10-15-SMA
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency6 GHz
Maximum Frequency18 GHz
Design TypeHigh Power
Peak Power100 Watt
Description

High Power Limiter, SMA, 100W Peak Power, 12 ns Recovery, 15 dBm Flat Leakage, 6 GHz to 18 GHz

Fairview Microwave’s SML-0618-10-15-SMA is a high power broadband signal limiter that ships same day worldwide. High power limiter SML-0618-10-15-SMA has SMA female to SMA female type connectors with a compact and rugged, thin-film construction. This SMA series limiter has a maximum peak power of 100W at 1us pulse, 0.1% Duty Cycle and we keep it in-stock constantly. The SML-0618-10-15-SMA SMA to SMA limiter has a maximum recovery time of 12 ns. This industry-leading 100W high power limiter features a typical insertion loss of 2.5 dB.

SML-0618-10-15-SMA 2.5 dB limiter with 100W max power, has a minimum operational temperature range of -55 degrees C to a maximum of 85°C. Off-the-shelf online or by phone, we ship these high-quality SMA to SMA limiters with a broadband frequency of 6 GHz – 18 GHz around the globe. Our 100W high power limiter at 1us pulse, 0.1% Duty Cycle has a 12 ns recovery time and is intended for use in applications like microwave radio, VSAT, SATCOM, radar and space systems.

18 GHz 100W high-reliability limiter meets US Department of Defense environmental test methods for vibration of MIL-STD-202F, METHOD 204D COND. B and a humidity of MIL-STD-202F, METHOD 103B COND. B. Fairview Microwave’s high power 12 ns RF limiter has an average input power of 10 and a military grade package design. Contact Fairview Microwave’s expert technical support for assistance with SML-0618-10-15-SMA high power 85°C broadband limiter. Download our 100W high power SML-0618-10-15-SMA PDF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your SMA female to SMA female power limiter will be exact to spec.

Fairview Microwave was founded in 1992 and has since become reputable suppliers for 6 (GHz) – 18 (GHz) high power 2.5 insertion loss limiters and electronic components. Limiter SML-0618-10-15-SMA by Fairview Microwave has a typical leakage of 15 dBm and is just one of more than 1 million RF, microwave and limiter parts we stock. This SMA female to female 10W average power limiter is ready to buy and can be shipped worldwide. Order your high power 100W limiter online today; there is no MOQ (minimum order quantity) and we provide same-day shipping.