Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

HMCX32 1.2 Plug to HMCX32 1.2 Plug Cable 0.81mm Coax

SKU: FMCA1058
Cable length
Product Documents
Key Specifications
Key Specifications.
Connector Series 1HMCX32 1.2
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2HMCX32 1.2
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-81mm
RF Cable Type0.81mm
RF Cable Impedance50
Description

HMCX32 1.2 Plug to HMCX32 1.2 Plug Cable 0.81mm Coax and RoHS Compliant

RF cable assembly part number FMCA1058 HMCX32 1.2 plug to HMCX32 1.2 plug cable 0.81mm coax and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. HMCX32 1.2 plug to HMCX32 1.2 plug cable 0.81mm coax and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with HMCX32 1.2 cable connection on one end and a HMCX32 1.2 cable connection on the other end. Our HMCX32 1.2 cable assembly has a plug gender on end one and plug on end two. HMCX32 1.2 cable FMCA1058 is built in a plug to plug coaxial assembly design and will ship quickly after the purchase.

Fairview HMCX32 1.2 plug to HMCX32 1.2 plug cable assembly FMCA1058 is built with 0.81mm coax and it is a flexible design. Our HMCX32 1.2 cable assembly is manufactured with 50 Ohm HMCX32 1.2 to 50 Ohm HMCX32 1.2 cable connectors and has a 50 Ohm impedance for the cable. RF specs for this HMCX32 1.2 plug to HMCX32 1.2 plug cable can be found on its specifications datasheet PDF above.

HMCX32 1.2 plug to HMCX32 1.2 plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality HMCX32 1.2 to HMCX32 1.2 cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of HMCX32 1.2 cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.