Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

HN Female (Jack) to BNC Male (plug) Adapter, Nickel Plated Brass Body, 1.2 VSWR

SKU: SM3923
Pricing
QUANTITYPRICE
1-24$28.12
25-49$26.71
50-99$25.31
100-249$24.18
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 100
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1HN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

HN Female (Jack) to BNC Male (plug) Adapter, Nickel Plated Brass Body, 1.2 VSWR

HN adapter SM3923 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our HN to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm HN adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

HN to BNC adapter is constructed with female gender on side 1 and male on side 2. SM3923 HN female to BNC male coaxial adapter from Fairview is a straight body style. This straight HN connector adapter is an in-line RF adapter design.

Fairview female HN to male BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight HN adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build HN and BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.