Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

HN Female (Jack) to N Female (Jack) 4 Hole Flange Adapter, 1.35 VSWR

SKU: SM4633
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
0110
SM4633
Datasheet
SM4633
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1HN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 24 Hole Flange
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

HN Female (Jack) to N Female (Jack) 4 Hole Flange Adapter, 1.35 VSWR

HN adapter SM4633 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our HN to N adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm HN adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.35:1.

HN to N adapter is constructed with female gender on side 1 and female on side 2. SM4633 HN female to N female coaxial adapter from Fairview is a straight body style. This straight HN connector adapter is an in-line RF adapter design.

Fairview female HN to female N adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight HN adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build HN and N coaxial cables that ship quickly from our facility for all your RF adapter component needs.