Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle HN Male (Plug) Connector For RG214, RG9, RG225, RG393 Cable, Clamp/Solder

SKU: FMCN1365
Pricing
QUANTITYPRICE
1-24$67.99
25-49$64.59
50-99$61.19
100-249$58.47
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 375
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesHN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG214
Interface Type 2RG9
Interface Type 3RG225
Interface Type 4RG393
Description

Right Angle HN Male (Plug) Connector For RG214, RG9, RG225, RG393 Cable, Clamp/Solder

FMCN1365 RA HN male coaxial connector from Fairview Microwave has an interface type of RG214, RG9, RG225, RG393 and a 50 Ohm impedance. This HN male connector uses shield attachment of clamp/solder attachment for the contact. Our male HN right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Right angle HN male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave HN coaxial connector has a brass body with nickel plating. Our FMCN1365 HN RA connector uses brass contact and a nickel plating material. This HN male right angle coaxial RF connector is RoHS compliant, you can find this HN male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male HN connector purchases will ship the same day. Our HN right angle male RG214 / RG9 / RG225 / RG393 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom HN cable connector assemblies that will ship quickly from our location.