To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

HN to 7/16 DIN Adapters RF Coaxial

Fairview Microwave HN to 7/16 DIN adapters RF coaxial ship from our facility same-day. These RF components also referred to as high voltage version of Type N to 7/16, DIN 47223 adapter series. HN to 7/16 DIN adapter products are regularly in stock. This HN 7/16 DIN adapter series can be reversed to become 7/16 DIN to HN adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our HN 7/16 DIN adapter 50 Ohm. HN to 7/16 DIN adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 4 GHz HN 7/16 DIN adapter frequency maximums are available. Fairview Microwave coaxial HN connector to 7/16 DIN connector adapter category is a between series design.

VSWR for this HN to 7/16 DIN adapter category is 1.5:1. The Fairview Microwave website is where to find HN to 7/16 DIN adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. HN 7/16 DIN adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm HN to 7/16 DIN coaxial adapter product line.

HN to 7/16 DIN adapters for RF coaxial include brass material on interface 1 bodies. HN adapter connector 1 body plating example for these products is nickel. Beryllium copper is the HN adapter interface 1 contact material used to build these RF components from Fairview Microwave. HN connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of 7/16 DIN (interface number 2) body material. 7/16 DIN connector 2 contact plating material example is gold. 7/16 DIN to HN adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our HN to 7/16 DIN adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.