Fairview Microwave HN to N adapters RF coaxial ship from our facility same-day. These RF components also referred to as high voltage version of Type N to Type N, N Type, Neill adapter series. HN to N adapter products are regularly in stock. This HN N adapter series can be reversed to become N to HN adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our HN N adapter 50 Ohm. HN to N adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 1 and 4 GHz HN N adapter frequency maximums are available. Fairview Microwave coaxial HN connector to N connector adapter category is a between series design.
VSWR for this HN to N adapter category is 1.2:1, 1.3:1, 1.35:1 or 1.6:1. The Fairview Microwave website is where to find HN to N adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. HN N adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm HN to N coaxial adapter product line.
HN to N adapters for RF coaxial include brass material on interface 1 bodies. HN adapter connector 1 body plating example for these products is nickel. Beryllium copper, brass or nickel is the HN adapter interface 1 contact material used to build these RF components from Fairview Microwave. HN connector 1 contact plating material of gold, silver is available, contact us for any updated options. Brass is an example of N (interface number 2) body material. N connector 2 contact plating material example is gold, silver. N to HN adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our HN to N adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.