To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Inner DC Block From 10 MHz to 26.5 GHz With 2.92mm Connectors

SKU: SD3473
Pricing
QUANTITYPRICE
1-9$95.72
10-24$91.89
25-99$88.06
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 34
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Block TypeInner
Impedance50 Ohm
Connector In Series2.92mm
Connector In GenderMale
Connector Out Series2.92mm
Connector Out GenderFemale
Minimum Frequency10 MHz
Maximum Frequency26.5 GHz
Maximum VSWR1.5:1
Maximum Voltage200 Volts
Description

Inner DC Block From 10 MHz to 26.5 GHz With 2.92mm Connectors

Coaxial DC block SD3473 is only one of a large number of radio frequency DC blocking components specifically stocked to be ready for quick shipment. Fairview Microwave RF DC block is manufactured with a 2.92mm connector in and 2.92mm connector out. Our 2.92mm to 2.92mm DC block is male to female genders in and out.

Fairview Microwave 2.92mm DC block has a 50 Ohm impedance and an inner design. Our 50 Ohm 2.92mm inner DC block is rated for a minimum frequency of 10 MHz and a maximum frequency of 26.5 GHz. SD3473 2.92mm inner DC block has a maximum insertion loss of 0 dB and a maximum VSWR of 1.5:1.

Inner DC block specs for this Fairview direct current blocking component can be found on its DC block datasheet PDF specifications above. Inner 2.92mm DC block is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock at Fairview and is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency DC blocks that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.