Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50 ohm 2.4mm plug to 2.4mm jack DC Block inner, 10MHz to 50GHz VSWR1.3, rated 50 Volt in Stainless Steel

SKU: SD8268
Pricing
QUANTITYPRICE
1-24$525.00
25-49$498.75
50-99$472.50
100-249$451.50
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SD8268
Datasheet
SD8268
3D CAD Model (.step)
Key Specifications
Key Specifications.
Block TypeInner
Impedance50 Ohm
Connector In Series2.4mm
Connector In GenderMale
Connector Out Series2.4mm
Connector Out GenderFemale
Minimum Frequency10 MHz
Maximum Frequency50 GHz
Maximum VSWR1.3:1
Maximum Voltage50 Volts
Description

50 ohm 2.4mm plug to 2.4mm jack DC Block inner, 10MHz to 50GHz VSWR1.3, rated 50 Volt in Stainless Steel

Coaxial DC block SD8268 is only one of a large number of radio frequency DC blocking components specifically stocked to be ready for quick shipment. Fairview Microwave RF DC block is manufactured with a 2.4mm connector in and 2.4mm connector out. Our 2.4mm to 2.4mm DC block is male to female genders in and out.

Fairview Microwave 2.4mm DC block has a 50 Ohm impedance and an inner design. Our 50 Ohm 2.4mm inner DC block is rated for a minimum frequency of 10 MHz and a maximum frequency of 50 GHz. SD8268 2.4mm inner DC block has a maximum insertion loss of 1.3 dB and a maximum VSWR of 1.3:1.

Inner DC block specs for this Fairview direct current blocking component can be found on its DC block datasheet PDF specifications above. Inner 2.4mm DC block is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock at Fairview and is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency DC blocks that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.