Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50ohm BNC plug to BNC jack DC Block inner from 30 MHz to 1000 MHz rated 500 Volt in Brass

SKU: SD8274
Pricing
QUANTITYPRICE
1-24$55.99
25-49$53.19
50-99$50.39
100-249$48.15
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SD8274
Datasheet
SD8274
3D CAD Model (.step)
Key Specifications
Key Specifications.
Block TypeInner
Impedance50 Ohm
Connector In SeriesBNC
Connector In GenderMale
Connector Out SeriesBNC
Connector Out GenderFemale
Minimum Frequency30 MHz
Maximum Frequency1 GHz
Maximum VSWR1.2:1
Maximum Voltage500 Volts
Description

50ohm BNC plug to BNC jack DC Block inner from 30 MHz to 1 GHz rated 500 Volt in Brass

Coaxial DC block SD8274 is only one of a large number of radio frequency DC blocking components specifically stocked to be ready for quick shipment. Fairview Microwave RF DC block is manufactured with a BNC connector in and BNC connector out. Our BNC to BNC DC block is male to female genders in and out.

Fairview Microwave BNC DC block has a 50 Ohm impedance and an inner design. Our 50 Ohm BNC inner DC block is rated for a minimum frequency of 30 MHz and a maximum frequency of 1 GHz. SD8274 BNC inner DC block has a maximum insertion loss of 0.2 dB and a maximum VSWR of 1.2:1.

Inner DC block specs for this Fairview direct current blocking component can be found on its DC block datasheet PDF specifications above. Inner BNC DC block is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock at Fairview and is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency DC blocks that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.