Inner DC Block From DC to 4 GHz With 75 Ohm BNC Connectors
SKU: SD3125
Key Specifications
Key Specifications. |
Block Type | Inner |
Impedance | 75 Ohm |
Connector In Series | BNC |
Connector In Gender | Male |
Connector Out Series | BNC |
Connector Out Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Maximum VSWR | 1.5:1 |
Maximum Voltage | 100 Volts |
Description
Inner DC Block From DC to 4 GHz With 75 Ohm BNC Connectors
Coaxial DC block SD3125 is only one of a large number of radio frequency DC blocking components specifically stocked to be ready for quick shipment. Fairview Microwave RF DC block is manufactured with a BNC connector in and BNC connector out. Our BNC to BNC DC block is male to female genders in and out.
Fairview Microwave BNC DC block has a 75 Ohm impedance and an inner design. Our 75 Ohm BNC inner DC block is rated for a minimum frequency of DC and a maximum frequency of 4 GHz. SD3125 BNC inner DC block has a maximum insertion loss of 0.75 dB and a maximum VSWR of 1.5:1.
Inner DC block specs for this Fairview direct current blocking component can be found on its DC block datasheet PDF specifications above. Inner BNC DC block is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock at Fairview and is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency DC blocks that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.