Inner/Outer BNC DC blocks from Fairview Microwave are available in 50 with male gender. Fairview inner/outer BNC DC blocks have a minimum frequency as low as 4 GHz and a maximum frequency up to 4 GHz (depending on the model). The maximum insertion loss of the inner/outer BNC DC blocks is up to 0.5 dB, our inner/outer BNC DC block products maximum voltage is Volts and maximum VSWR is Volts and maximum VSWR is 1.35:1. Fairview Microwave inner/outer BNC DC direct current blocks are in stock and ship the same day as purchased.