Inner/Outer N DC blocks from Fairview Microwave are available in 50 with male gender. Fairview inner/outer N DC blocks have a minimum frequency as low as 18 GHz and a maximum frequency up to 18 GHz (depending on the model). The maximum insertion loss of the inner/outer N DC blocks is up to 0 dB, our inner/outer N DC block products maximum voltage is 200 Volts and maximum VSWR is Volts and maximum VSWR is 1.35:1. Fairview Microwave inner/outer N DC direct current blocks are in stock and ship the same day as purchased.