Formable .086 Formable Coax Cable Black FEP Jacket
SKU: FM-SR086TBJ
Key Specifications
Key Specifications. |
Generic Name | Formable .086 |
Flex Type | Formable |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 69.5 % |
Jacket Diameter | 0.105 in |
Jacket Material | FEP |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 19.5 dB |
Power, Max at 1 Ghz. | 121.5 Watts |
RF Shielding | 100 dB |
Frequency, Max | 61 GHz |
Max Operating Temperature | 125 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 0.5 in |
Minimum Bend Radius, Repeated | 0.787 in |
Coax Type | Coax |
Description
Formable .086 Formable Coax Cable Black FEP Jacket
FM-SR086TBJ coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-SR086TBJ coax cable is manufactured in a formable design and has a 50 Ohm impedance.This formable 50 Ohm coax cable Formable .086 FM-SR086TBJ is constructed with a 0.105 inch diameter and FEP jacket.
Formable .086 FM-SR086TBJ formable 50 Ohm coax cable with FEP jacket is rated for a 61 GHz maximum operating frequency. This 50 Ohm 0.105 inch diameter and formable coax cable is built with a shield count of 1 and RF shielding of 100 dB.
Fairview Microwave FM-SR086TBJ coax is constructed with PTFE dielectric and a maximum operating temperature of 125 degrees C. FM-SR086TBJ coax cable specs for this wire properties can be found on its RF coax cable FM-SR086TBJ datasheet PDF specifications above.
FM-SR086TBJ cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-SR086TBJ coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.