Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Broadband Gain Horn Antenna Operating from 1 GHz to 18 GHz with a Nominal 0 dBi Gain and SMA Female Input

SKU: SH0118S
Pricing
QUANTITYPRICE
1-4$4,880.00
5-9$4,782.40
10-24$4,684.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SH0118S
Datasheet
SH0118S
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeBroadband
Direction TypeDirectional
PolarizationLinear
Frequency, Min1 GHz
Frequency, Max18 GHz
Description