Jack MCX terminations from Fairview Microwave include rf load versions (also known as jack MCX loads or jack MCX dummy loads) include standard part numbers without chain. Fairview jack MCX terminations are available in 50 Ohm impedance and a maximum frequency of 6 GHz.
Fairview Microwave jack MCX terminations are rated for a maximum input power up to 1 Watts. Jack MCX attenuators have a VSWR as low as 1.3. Fairview Microwave jack MCX terminations are part of over 1 million RF parts in stock and they ship same day.