To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

Jack MMCX Terminations

Jack MMCX Terminations

Jack MMCX terminations from Fairview Microwave include rf load versions (also known as jack MMCX loads or jack MMCX dummy loads) include standard part numbers without chain. Fairview jack MMCX terminations are available in 50 Ohm impedance and a maximum frequency of 6 GHz.

Fairview Microwave jack MMCX terminations are rated for a maximum input power up to 1 Watts. Jack MMCX attenuators have a VSWR as low as 1.35. Fairview Microwave jack MMCX terminations are part of over 1 million RF parts in stock and they ship same day.