Jack SMB terminations from Fairview Microwave include rf load versions (also known as jack SMB loads or jack SMB dummy loads) include standard part numbers without chain. Fairview jack SMB terminations are available in 50 Ohm impedance and a maximum frequency of 4 GHz.
Fairview Microwave jack SMB terminations are rated for a maximum input power up to 1 Watts. Jack SMB attenuators have a VSWR as low as 1.2. Fairview Microwave jack SMB terminations are part of over 1 million RF parts in stock and they ship same day.