Jack SMC terminations from Fairview Microwave include rf load versions (also known as jack SMC loads or jack SMC dummy loads) include standard part numbers without chain. Fairview jack SMC terminations are available in 50 Ohm impedance and a maximum frequency of 10 GHz.
Fairview Microwave jack SMC terminations are rated for a maximum input power up to 1 Watts. Jack SMC attenuators have a VSWR as low as 1.2. Fairview Microwave jack SMC terminations are part of over 1 million RF parts in stock and they ship same day.