To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

LL142 Low Loss Flexible Coax Cable Green FEP Jacket

SKU: LL142-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$18.99
25-49$18.04
50-99$17.09
100-249$16.33
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 70
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameLL142
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation80 %
Jacket Diameter0.195 in
Jacket MaterialFEP
No. of Shields3
Attenuation at 1 Ghz.8.2 dB
Power, Max at 1 Ghz.820 Watts
Frequency, Max18 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.975 in
Coax TypeCoax
Description

LL142 Low Loss Flexible Coax Cable Green FEP Jacket

LL142 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave LL142-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This low loss flexible 50 Ohm coax cable LL142 is constructed with a 0.195 inch diameter and FEP jacket.

LL142 LL142-BULK flexible 50 Ohm coax cable with FEP jacket is rated for a 18 GHz maximum operating frequency. This 50 Ohm 0.195 inch diameter and low loss flexible coax cable is built with a shield count of 3.

Fairview Microwave LL142 coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. LL142 coax cable specs for this wire properties can be found on its RF coax cable LL142 datasheet PDF specifications above.

LL142 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss LL142 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.