To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

LMR-195 Coax Cable Flexible 50 Ohm

LMR-195 coax cable (sometimes written as LMR 195 or LMR195) manufactured by Times Microwave, is sold through Fairview Microwave and ships from our ISO registered facility the same business day to local, domestic or international locations. Fairview Microwave is considered a RF/microwave and millimeter wave leader in the industry for providing high quality products like Times Microwave LMR-195 coaxial cable in bulk. This is in-stock on a continual basis to provide same-day shipping and is manufactured in a 50 Ohm impedance with a flexible design. The low loss coax cable that is flexible and 50 Ohm is constructed with a 0.195 inch diameter and PE jacket. Contact Fairview Microwave for technical expertise and knowledgeable customer service/sales support to provide answers to your questions on LMR-195 coaxial cable as well as other Times Microwave products.

Times Microwave LMR-195 low loss coaxial cable with PE jacket is rated for a 6 GHz maximum operating frequency. This flexible RF cable from Fairview Microwave is 0.195 inch diameter, double shielded and RF shielding of 90 dB. The coax is constructed with PE (F) dielectric and provides a 85 degrees C maximum operating temperature. The 50 Ohm Times Microwave LMR-195 coaxial cable specifications, dimensions and CAD drawing(s) datasheet PDF is available for download on its product detail page.

Fairview Microwave provides LMR-195 cable in bulk coax as some of more than one million RF, microwave and millimeter wave parts we have in-stock on a continual basis. In business since 1992, Fairview Microwave has developed a reputation as an industry leading supplier of large breadth and depth in inventory of quality RF/microwave and millimeter wave products, so we should not only be your first source for Times Microwave coaxial cable like LMR-195 in bulk, but for all your radio frequency components.

* LMR™ is a trademark of Times Microwave Systems