To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

LMR-200 Coax Cable Flexible 50 Ohm

LMR-200 coax cable (written sometimes as LMR 200 or LMR200) manufactured by Times Microwave, is sold through Fairview Microwave and ships from our ISO registered facility the same business day to domestic or international locations. Fairview Microwave is considered a RF/microwave and millimeter wave leader in the industry for providing high quality products like Times Microwave LMR-200 coaxial cable in bulk. This is in-stock on a continual basis to provide same-day shipping and is manufactured in a 50 Ohm impedance with a flexible design. The low loss coax wire that is flexible and 50 Ohm is constructed with a 0.195 inch diameter and PE jacket. Contact Fairview Microwave for technical support expertise and knowledgeable customer service/sales teams to provide answers to your questions on LMR-200 coaxial cable as well as other Times Microwave products.

Times Microwave LMR-200 low loss coaxial cable with PE jacket is rated for a 6 GHz maximum operating frequency. This flexible RF wire from Fairview Microwave at 0.195 inch diameter is double shielded and has RF shielding of 90 dB. The coax is constructed with PE (F) dielectric and provides a 85 degree C maximum operating temperature. Velocity of propagation is 83%, attenuation is 10.5 dB at 1 GHz and the one-time minimum bend radius is .5 inch. The 50 Ohm Times Microwave LMR-200 coaxial cable specs, dimensions and CAD drawing(s) datasheet is available for download on its product detail page in PDF format.

Fairview Microwave provides LMR-200 cable in bulk coax as some of more than one million RF, microwave and millimeter wave parts we have in-stock on a continual basis. In business since 1992, we have developed a reputation as an industry leading supplier of large breadth and depth in inventory of quality RF/microwave and millimeter wave products, so we should not only be your first source for flexible 50 Ohm Times Microwave coaxial cable like LMR-200 in bulk, but for all your radio frequency components.

* LMR™ is a trademark of Times Microwave Systems