To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

LMR-400 Coax Cable RF Flexible 50 Ohm

LMR-400 coax cable, manufactured by Times Microwave and sold by Fairview Microwave, is just one of a large number of  RF coaxial cabling types specifically stocked continually to be ready for same business day shipment to local, national and international locations. Fairview Microwave LMR-400 coax is manufactured by Times Microwave in a flexible design and has a 50 Ohm impedance. This flexible 50 Ohm RF coaxial cable is constructed with a 0.405 inch diameter and PE jacket. Contact us first for expert technical and knowledgeable sales support to provide answers to your questions on LMR 400.

Times Microwave LMR-400 coax cable with PE jacket is rated for a 6 GHz maximum operating frequency. This 50 Ohm 0.405 inch diameter and low loss flexible coaxial cable is built with a shield count of 2 and RF shielding of 90 dB. Fairview Microwave LMR-400 from Times is constructed with PE (F) dielectric and a maximum operating temperature of 85 degrees C. Times Microwave LMR-400 coaxial cable specifications, dimensions and CAD drawing datasheet is available for download in PDF format.

LMR-400 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview Microwave. This Times low loss coax cable at 50 Ohm is ready to buy and can be shipped worldwide. Being in business since 1992 as Fairview Microwave, we have developed a reputation as a industry leading supplier of large breadth and depth in inventory of quality RF, microwave and millimeter wave products, so Fairview Microwave should be your first source for Times coaxial cables like LMR-400.