To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

LMR-600-DB (Direct Burial) Coax Cable Flexible 50 Ohm

LMR-600-DB coax cable (written sometimes as LMR 600 DB or LMR-600 direct burial) manufactured by Times Microwave, is sold through Fairview Microwave and ships from our ISO registered facility the same business day to domestic or international locations. Fairview Microwave is considered a RF/microwave and millimeter wave leader in the industry for providing high quality products like Times Microwave LMR-600-DB direct burial coaxial cable in bulk. This is in-stock on a continual basis to provide same-day shipping and is manufactured in a 50 Ohm impedance with a flexible design. The low loss coax wire that is flexible and 50 Ohm is constructed with a 0.59 inch diameter and PE jacket. Contact Fairview Microwave for RF technical support expertise and knowledgeable customer service/sales teams to provide answers to your questions on LMR-600-DB coaxial cable as well as other Times Microwave products.

Times Microwave LMR-600-DB low loss coaxial cable with PE jacket is rated for a 5.8 GHz maximum operating frequency. This flexible RF wire from Fairview Microwave at .59 inch diameter is double shielded and has RF shielding of 90 dB. The coax is constructed with PE (F) dielectric and provides a 85 degree C maximum operating temperature. Velocity of propagation is 87%, attenuation is 2.62 dB at 1 GHz and the one-time minimum bend radius is 1.5 inch, repeated minimum bend radius of 6 inches. The direct burial 50 Ohm Times Microwave LMR-600-DB coaxial cable specs, dimensions and CAD drawing datasheet is available for download on its product detail page in a PDF format.

Fairview Microwave provides direct burial LMR-600-DB cable in bulk coax as some of more than one million RF, microwave and millimeter wave parts we have in-stock on a consistent basis. In business since 1992, we have developed a reputation as an leader in the industry for being a supplier of large breadth and depth in inventory of high quality RF/microwave and millimeter wave products. So Fairview Microwave should not only be your first source for flexible 50 Ohm Times Microwave coaxial cable like LMR-600-DB direct burial in bulk, but for all your radio frequency wire and components.

* LMR™ is a trademark of Times Microwave Systems