Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Times Microwave LMR-240-UF Flexible Coax Cable Black TPE Jacket

SKU: LMR-240-UF-BULK
Pricing

Quantity (Feet)

Price/foot: $1.53 
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 16
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic NameLMR-240-UF
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation84 %
Jacket Diameter0.24 in
Jacket MaterialTPE
No. of Shields2
Attenuation at 1 Ghz.9.19 dB
RF Shielding90 dB
Frequency, Max6 GHz
Max Operating Temperature85 deg C
Center Conductor TypeStranded
Minimum Bend Radius, One Time0.75 in
Minimum Bend Radius, Repeated2.5 in
Coax TypeCoax
Description

Times Microwave LMR-240-UF Flexible Coax Cable Black TPE Jacket

LMR-240-UF coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave LMR-240-UF-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This low loss flexible 50 Ohm coax cable LMR-240-UF is constructed with a 0.24 inch diameter and TPE jacket.

LMR-240-UF LMR-240-UF-BULK flexible 50 Ohm coax cable with TPE jacket is rated for a 6 GHz maximum operating frequency. This 50 Ohm 0.24 inch diameter and low loss flexible coax cable is built with a shield count of 2 and RF shielding of 90 dB.

Fairview Microwave LMR-240-UF coax is constructed with PE (F) dielectric and a maximum operating temperature of 85 degrees C. Times Microwave LMR-240-UF coax cable specs for this wire properties can be found on its RF coax cable LMR-240-UF datasheet PDF specifications above.

LMR-240-UF cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This Times Microwave low loss LMR-240-UF coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.


* LMR™ is a trademark of Times Microwave Systems.