Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Times Microwave LMR-400-LLPX Low Loss Flexible Coax Cable Red Fluoropolymer Jacket

SKU: LMR-400-LLPX
DISCONTINUED PRODUCT
Replaced By: LMR-400-LLPX-BULK
Key Specifications
Key Specifications.
Generic NameLMR-400-LLPX
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE (LD)
Velocity of Propagation76 %
Jacket Diameter0.37 in
Jacket MaterialFluoropolymer
No. of Shields2
Attenuation at 1 Ghz.4.2 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated4 in
Coax TypeCoax
Description

Times Microwave LMR-400-LLPX Low Loss Flexible Coax Cable Red Fluoropolymer Jacket

LMR-400-LLPX low-loss coaxial cable from Fairview Microwave is only one of many radio frequency coaxial cable types specifically stocked to be ready for same business day shipment. Fairview Microwave’s LMR-400-LLPX coaxial cable is manufactured in a flexible design and has a 50 Ohm impedance. This flexible 50 Ohm coaxial cable is constructed with a fluoropolymer jacket of 0.37-inch diameter.

Fairview Microwave’s LMR-400-LLPX flexible coaxial cable with a fluoropolymer jacket is rated for a 5.8 GHz maximum operating frequency. This 50 Ohm flexible coaxial cable is built with a shield count of 2 and RF shielding of 90 dB. Our low-loss RF coaxial cable has a solid conductor of copper clad aluminum. Our red-colored coaxial RF cable has a typical insertion loss/attenuation of 0.9, 1.6, 1.9, 2.8, 4, 4.2, 5.2, 6.1, 6.8 and 10.7 dB/100ft at frequency of 50 MHz, 150 MHz, 220 MHz, 450 MHz, 900 MHz, 1 GHz, 1.5 GHz, 2 GHz, 2.5 GHz and 5.8 GHz respectively.

The LMR-400-LLPX coaxial cable with PTFE (LD) dielectric can operate at temperatures ranging from -40 to +125 degrees C. Additional specifications for this LMR-400-LLPX double-shielded RF coaxial cable are on our downloadable PDF datasheet above. Our red-colored flexible RF cable with 50 Ohm impedance has 4.2 dB/100ft of attenuation at 1 GHz. This plenum-rated coaxial cable features a dual shield of tinned copper braid over the aluminum tape. This low-loss RF cable has a repeat minimum bend radius of 4 inch.

LMR-400-LLPX low-loss RF cable is part of more than one million RF, microwave, and millimeter wave parts in stock at Fairview Microwave. This LMR-400-LLPX coaxial cable is ready to buy and can be shipped worldwide. Fairview Microwave also maintains a wide selection of other radio frequency coaxial cable types that ship the same business day from our warehouse in the United States, as with the rest of our other RF/microwave and millimeter wave components.


* LMR™ is a trademark of Times Microwave Systems.