To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low Loss 2.92mm Male (Plug) to 2.92mm Male (Plug) Cable 086 Coax Up To 45 GHz, 1.4 VSWR, Copper Outer Conductor

SKU: FMCA2092
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFMBC005
RF Cable TypeFM-SR086CULL
RF Cable Impedance50
Description

Low Loss 2.92mm Male (Plug) to 2.92mm Male (Plug) Cable 086 Coax Up To 45 GHz, 1.4 VSWR, Copper Outer Conductor

RF cable assembly part number FMCA2092 low loss 2.92mm male (plug) to 2.92mm male (plug) cable 086 coax up to 45 GHz, 1.4 VSWR, copper outer conductor from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low loss 2.92mm male (plug) to 2.92mm male (plug) cable 086 coax up to 45 GHz, 1.4 VSWR, copper outer conductor, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 2.92mm cable connection on one end and a 2.92mm cable connection on the other end. Our 2.92mm cable assembly has a male gender on end one and male on end two. 2.92mm cable FMCA2092 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview 2.92mm male to 2.92mm male cable assembly FMCA2092 is built with 086 coax and it is a semi-rigid design. Our 2.92mm cable assembly is manufactured with 50 Ohm 2.92mm to 50 Ohm 2.92mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 2.92mm male to 2.92mm male cable can be found on its specifications datasheet PDF above.

2.92mm male to 2.92mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 2.92mm to 2.92mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 2.92mm cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.