Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low Loss TNC Female Bulkhead to RA MCX Plug Cable RG174 Coax

SKU: FMC00339
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174
RF Cable TypeRG174
RF Cable Impedance50
Description

Low Loss TNC Female Bulkhead to RA MCX Plug Cable RG174 Coax

RF cable assembly part number FMC00339 low loss TNC female bulkhead to RA MCX plug cable RG174 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low loss TNC female bulkhead to RA MCX plug cable RG174 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with TNC cable connection on one end and a MCX cable connection on the other end. Our TNC cable assembly has a female gender on end one and plug on end two. TNC cable FMC00339 is built in a female to plug coaxial assembly design and will ship quickly after the purchase.

Fairview TNC female to MCX plug cable assembly FMC00339 is built with RG174 coax and it is a flexible design. Our TNC cable assembly is manufactured with 50 Ohm TNC to right angle 50 Ohm MCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this TNC female bulkhead to MCX right angle plug cable can be found on its specifications datasheet PDF above. Keep in mind that FMC00339 can also be used as a MCX plug to TNC female cable because the assembly operates in both directions.

TNC female bulkhead to MCX right angle plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality TNC to MCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of TNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.