Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0.85 dB NF Input Protected Low Noise Amplifier, Operating from 3.1 GHz to 3.5 GHz with 35 dB Gain, 13 dBm P1dB and SMA

SKU: FMAM63011
Pricing
QUANTITYPRICE
1-4$317.15
5-9$304.46
10-24$291.78
25-99$279.09
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Gain35 dB
Power Output13 dBm P1dB
Frequency, Min3.1 GHz
Frequency, Max3.5 GHz
Noise Figure, Max1 dB
DesignInput Protected Low Noise
Connector SeriesSMA
Description

0.85 dB NF Input Protected Low Noise Amplifier, Operating from 3.1 GHz to 3.5 GHz with 35 dB Gain, 13 dBm P1dB and SMA

RF low noise amplifier FMAM63011 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with SMA connectors and rated at 13 dBm. Our SMA medium power low noise amplifier design has a 35 dB typical gain.

Fairview RF medium power LNA amplifier part number FMAM63011 is rated with a P1dB of 13 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 3.1 GHz and a maximum of 3.5 GHz. Additional specs on this medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.