Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low PIM 4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Female Plenum Cable SPP-250-LLPL Coax with LF Solder

SKU: FMCA1771
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 24.1/9.5 Mini DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50
Description

Low PIM 4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Female Plenum Cable SPP-250-LLPL Coax and RoHS with LF Solder

RF cable assembly part number FMCA1771 low PIM 4.1/9.5 mini DIN male to 4.1/9.5 mini DIN female plenum cable SPP-250-LLPL coax and RoHS with LF solder from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low PIM 4.1/9.5 mini DIN male to 4.1/9.5 mini DIN female plenum cable SPP-250-LLPL coax and RoHS with LF solder, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 4.1/9.5 mini DIN cable connection on one end and a 4.1/9.5 mini DIN cable connection on the other end. Our 4.1/9.5 mini DIN cable assembly has a male gender on end one and female on end two. 4.1/9.5 mini DIN cable FMCA1771 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview 4.1/9.5 mini DIN male to 4.1/9.5 mini DIN female cable assembly FMCA1771 is built with SPP-250-LLPL coax and it is a corrugated design. Our 4.1/9.5 mini DIN cable assembly is manufactured with 50 Ohm 4.1/9.5 mini DIN to 50 Ohm 4.1/9.5 mini DIN cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 4.1/9.5 mini DIN male to 4.1/9.5 mini DIN female cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1771 can also be used as a 4.1/9.5 mini DIN female to 4.1/9.5 mini DIN male cable because the assembly operates in both directions.

4.1/9.5 mini DIN male to 4.1/9.5 mini DIN female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 4.1/9.5 mini DIN to 4.1/9.5 mini DIN cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 4.1/9.5 mini DIN cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.