To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low PIM 4.1/9.5 Mini DIN Unequal Tapper With 8 dB Coupled Port From 350 MHz to 5.85 GHz Rated To 300 Watts

SKU: FMTP1006
Pricing
QUANTITYPRICE
1-9$82.86
10-24$79.55
25-99$76.23
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents