Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Fire Rated Low PIM 4.3-10 Female to 4.3-10 Female Cable SPF-250 Coax Using Times Microwave Parts

SKU: FMCA2018
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 14.3-10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberSPF-250
RF Cable TypeSPF-250
RF Cable Impedance50
Description

Fire Rated Low PIM 4.3-10 Female to 4.3-10 Female Cable SPF-250 Coax Using Times Microwave Parts and RoHS

RF cable assembly part number FMCA2018 fire rated low PIM 4.3-10 female to 4.3-10 female cable SPF-250 coax using Times Microwave parts and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Fire rated low PIM 4.3-10 female to 4.3-10 female cable SPF-250 coax using Times Microwave parts and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 4.3-10 cable connection on one end and a 4.3-10 cable connection on the other end. Our 4.3-10 cable assembly has a female gender on end one and female on end two. 4.3-10 cable FMCA2018 is built in a female to female coaxial assembly design and will ship quickly after the purchase.

Fairview 4.3-10 female to 4.3-10 female cable assembly FMCA2018 is built with SPF-250 coax and it is a corrugated design. Our 4.3-10 cable assembly is manufactured with 50 Ohm 4.3-10 to 50 Ohm 4.3-10 cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 4.3-10 female to 4.3-10 female cable can be found on its specifications datasheet PDF above.

4.3-10 female to 4.3-10 female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 4.3-10 to 4.3-10 cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 4.3-10 cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.