Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Outdoor Rated Low PIM 4.3-10 Female to NEX10 Male Cable SPO-250 Coax Using Times Microwave Parts

SKU: FMCA2008
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 14.3-10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2NEX10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberSPO-250
RF Cable TypeSPO-250
RF Cable Impedance50
Description

Outdoor Rated Low PIM 4.3-10 Female to NEX10 Male Cable SPO-250 Coax Using Times Microwave Parts and RoHS

RF cable assembly part number FMCA2008 outdoor rated low PIM 4.3-10 female to NEX10 male cable SPO-250 coax using Times Microwave parts and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Outdoor rated low PIM 4.3-10 female to NEX10 male cable SPO-250 coax using Times Microwave parts and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 4.3-10 cable connection on one end and a NEX10 cable connection on the other end. Our 4.3-10 cable assembly has a female gender on end one and male on end two. 4.3-10 cable FMCA2008 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview 4.3-10 female to NEX10 male cable assembly FMCA2008 is built with SPO-250 coax and it is a corrugated design. Our 4.3-10 cable assembly is manufactured with 50 Ohm 4.3-10 to 50 Ohm NEX10 cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 4.3-10 female to NEX10 male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA2008 can also be used as a NEX10 male to 4.3-10 female cable because the assembly operates in both directions.

4.3-10 female to NEX10 male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 4.3-10 to NEX10 cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 4.3-10 cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.