Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low PIM 4.3-10 Male (Plug) to 4.3-10 Male (Plug) Adapter, Tri-Metal Plated Brass Body, High Temp, 1.25 VSWR

SKU: FMAD1166
Pricing
QUANTITYPRICE
1-24$50.99
25-49$48.44
50-99$45.89
100-249$43.85
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 141
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Tri-Metal
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Tri-Metal
Description

Low PIM 4.3-10 Male (Plug) to 4.3-10 Male (Plug) Adapter, Tri-Metal Plated Brass Body, High Temp, 1.25 VSWR

4.3-10 adapter FMAD1166 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 4.3-10 to 4.3-10 adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 4.3-10 adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

4.3-10 to 4.3-10 adapter is constructed with male gender on side 1 and male on side 2. FMAD1166 4.3-10 male to 4.3-10 male coaxial adapter from Fairview is a straight body style. This straight 4.3-10 connector adapter is an in-line RF adapter design.

Fairview male 4.3-10 to male 4.3-10 adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 4.3-10 adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 4.3-10 coaxial cables that ship quickly from our facility for all your RF adapter component needs.