To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low PIM 7/16 DIN Female (Jack) to 4.3-10 Female (Jack) QD Adapter, Tri-Metal Plated Brass Body, High Temp, 1.2 VSWR

SKU: FMAD1173
Pricing
QUANTITYPRICE
1-24$8.69
25-49$8.26
50-99$7.82
100-249$7.47
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 17/16 DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Tri-Metal
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Tri-Metal
Description

Low PIM 7/16 DIN Female (Jack) to 4.3-10 Female (Jack) QD Adapter, Tri-Metal Plated Brass Body, High Temp, 1.2 VSWR

7/16 DIN adapter FMAD1173 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 7/16 DIN to 4.3-10 adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 7/16 DIN adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

7/16 DIN to 4.3-10 adapter is constructed with female gender on side 1 and female on side 2. FMAD1173 7/16 DIN female to 4.3-10 female coaxial adapter from Fairview is a straight body style. This straight 7/16 DIN connector adapter is an in-line RF adapter design.

Fairview female 7/16 DIN to female 4.3-10 adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 7/16 DIN adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 7/16 DIN and 4.3-10 coaxial cables that ship quickly from our facility for all your RF adapter component needs.