Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Outdoor Rated Low PIM 7/16 DIN Male to 7/16 DIN Female Cable SPO-375 Coax Using Times Microwave Parts

SKU: FMCA2063
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberSPO-375
RF Cable TypeSPO-375
RF Cable Impedance50
Description

Outdoor Rated Low PIM 7/16 DIN Male to 7/16 DIN Female Cable SPO-375 Coax Using Times Microwave Parts and RoHS

RF cable assembly part number FMCA2063 outdoor rated low PIM 7/16 DIN male to 7/16 DIN female cable SPO-375 coax using Times Microwave parts and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Outdoor rated low PIM 7/16 DIN male to 7/16 DIN female cable SPO-375 coax using Times Microwave parts and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 7/16 DIN cable connection on one end and a 7/16 DIN cable connection on the other end. Our 7/16 DIN cable assembly has a male gender on end one and female on end two. 7/16 DIN cable FMCA2063 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview 7/16 DIN male to 7/16 DIN female cable assembly FMCA2063 is built with SPO-375 coax and it is a corrugated design. Our 7/16 DIN cable assembly is manufactured with 50 Ohm 7/16 DIN to 50 Ohm 7/16 DIN cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 7/16 DIN male to 7/16 DIN female cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA2063 can also be used as a 7/16 DIN female to 7/16 DIN male cable because the assembly operates in both directions.

7/16 DIN male to 7/16 DIN female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 7/16 DIN cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.