To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M17/113-RG316 Flexible Coax Cable Tan FEP Jacket

SKU: M17/113-RG316-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$8.29
25-49$7.88
50-99$7.46
100-249$7.13
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 253
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic NameM17/113-RG316
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
Jacket Diameter0.098 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.38 dB
Frequency, Max3 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, Repeated0.5 in
Coax TypeCoax
Description

M17/113-RG316 Flexible Coax Cable Tan FEP Jacket

M17/113-RG316 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave M17/113-RG316-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable M17/113-RG316 is constructed with a 0.098 inch diameter and FEP jacket.

M17/113-RG316 M17/113-RG316-BULK flexible 50 Ohm coax cable with FEP jacket is rated for a 3 GHz maximum operating frequency. This 50 Ohm 0.098 inch diameter and flexible coax cable is built with a shield count of 1.

Fairview Microwave M17/113-RG316 coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. M17/113-RG316 coax cable specs for this wire properties can be found on its RF coax cable M17/113-RG316 datasheet PDF specifications above.

M17/113-RG316 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This M17/113-RG316 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.