Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
M17/113-RG316 Flexible Coax Cable Tan FEP Jacket
M17/113-RG316 Flexible Coax Cable Tan FEP Jacket
SKU: M17/113-RG316
QTY: 4713
$6.49

M17/113-RG316 Coax Cable Flexible 50 Ohm

M17/113-RG316 coax cable, shown as M17/113-RG-316 or M17/113 RG316 sometimes, ships from the Fairview Microwave ISO registered facility the same business day as it is ordered to national or international locations. We have been considered a RF, microwave and mmWave industry leader through providing quality products such as with our M17/113-RG316 coax cable. These coaxial wire products are constantly stocked to provide shipping same-day and are produced with a flexible design and an impedance of 50 Ohm. The flexible radio frequency wire is constructed to a .098 inch diameter and with a FEP jacket material. Contact Fairview Microwave for tech support expertise and knowledgeable customer service/sales team to provide the answers to your questions on M17/113-RG316 coax cables as well as our other RF/microwave and millimeter wave products.

Fairview Microwave M17/113-RG316 coax at 50 Ohm impedance with FEP jacket have a maximum operating frequency of 3 GHz. These RF bulk coaxial cables at .098 diameter is single shielded construction. The flexible coaxial product is built with PTFE dielectric and provides up to 200 degrees C maximum operating temperature. Velocity of propagation is 69.5%, stranded conductor at 7 strands. Attenuation at 1 GHz is 38 dB and repeated minimum bend radius is .5 inch. Fairview Microwave flexible 50 Ohm M17/113-RG316 coax cable datasheet of specs, dimensions, CAD drawing(s) and other details are found in the PDF available for download on the product page.

We provide M17/113-RG316 cable in bulk coax as some of over one million RF, microwave and mmWave parts that are in-stock on a continual basis. Fairview Microwave has been in business since 1992 and has developed a reputation as an industry leading supplier of a large breadth and depth of high-quality, continually in-stock inventory of components. We should not only be your first source for flexible RF coaxial cable like bulk 50 Ohm M17/113-RG316, but for all your wire and radio frequency components.