Male BNC terminations from Fairview Microwave include feed-thru load and rf load versions (also known as male BNC loads or male BNC dummy loads) include standard part numbers with chain and without chain. Fairview male BNC terminations are available in 50 Ohm, 67 Ohm and 75 Ohm impedance and a maximum frequency of 6 GHz.
Fairview Microwave male BNC terminations are rated for a maximum input power up to 10 Watts. Male BNC attenuators have a VSWR as low as 1.15 and the bodies are constructed of aluminum. Fairview Microwave male BNC terminations are part of over 1 million RF parts in stock and they ship same day.