Male N terminations from Fairview Microwave include rf load versions (also known as male N loads or male N dummy loads) include standard part numbers with chain and without chain. Fairview male N terminations are available in 50 Ohm impedance and a maximum frequency of 18 GHz.
Fairview Microwave male N terminations are rated for a maximum input power up to 500 Watts. Male N attenuators have a VSWR as low as 1.05 and the bodies are constructed of aluminum or aluminum alloy. Fairview Microwave male N terminations are part of over 1 million RF parts in stock and they ship same day.