Male SMA terminations from Fairview Microwave include feed-thru load and rf load versions (also known as male SMA loads or male SMA dummy loads) include standard part numbers with chain and without chain. Fairview male SMA terminations are available in 50 Ohm impedance and a maximum frequency of 27 GHz.
Fairview Microwave male SMA terminations are rated for a maximum input power up to 50 Watts. Male SMA attenuators have a VSWR as low as 1.05 and the bodies are constructed of aluminum. Fairview Microwave male SMA terminations are part of over 1 million RF parts in stock and they ship same day.