Male TNC terminations from Fairview Microwave include rf load versions (also known as male TNC loads or male TNC dummy loads) include standard part numbers with chain and without chain. Fairview male TNC terminations are available in 50 Ohm impedance and a maximum frequency of 18 GHz.
Fairview Microwave male TNC terminations are rated for a maximum input power up to 10 Watts. Male TNC attenuators have a VSWR as low as 1.2 and the bodies are constructed of aluminum or brass. Fairview Microwave male TNC terminations are part of over 1 million RF parts in stock and they ship same day.